Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Factory set pressrue BAR | 172.000 |
| Factory set pressrue PSI | 2506.000 |
| Flow rate gpm | 30.00 |
| Flow rate LPM | 114.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Relief Valve |
| Housing | Yes |
| Housing material | Steel |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 350.000 |
| Max working pressure PSI | 5000.000 |
| Min working pressure BAR | 35.000 |
| Min working pressure PSI | 509.000 |
| Model Code 1 | RV2-10-S-8T-50-XXX |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Port size | 1/2" |
| Port type | SAE |
| Product height in | 5.630 |
| Product height mm | 143.002 |
| Product length in | 2.500 |
| Product length mm | 63.500 |
| Product width in | 3.500 |
| Product width mm | 88.900 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
