Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Screw |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Factory set pressrue BAR | 21.000 |
| Factory set pressrue PSI | 301.000 |
| Flow rate GPM | 30.00 |
| Flow rate LPM | 114.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Relief Valve |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 140.000 |
| Max working pressure PSI | 2036.000 |
| Min working pressure BAR | 7.000 |
| Min working pressure PSI | 102.000 |
| Model Code 1 | RV2-10-S-0-20-3 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Pilot operated |
| Port Size | None |
| Port Type | Cartridge Only |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 4.380 |
| Product length mm | 111.252 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| SEAL TYPE | Buna-N |
| Special features | None |
| Style | Poppet |