Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Factory Set |
| Brand | Danfoss |
| Cavity | C-10-2 |
| Factory set pressrue BAR | 231.000 |
| Factory set pressrue PSI | 3358.000 |
| Flow rate GPM | 8.00 |
| Flow rate LPM | 30.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Relief Valve |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 0.3 cc/min |
| Max working pressure BAR | 250.000 |
| Max working pressure PSI | 3635.000 |
| Min working pressure BAR | 124.000 |
| Min working pressure PSI | 1803.000 |
| Model Code 1 | RV1-10-F-0-36-33.5 |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Direct acting |
| Port Size | None |
| Port Type | Cartridge Only |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.330 |
| Product length mm | 84.582 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |