Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | A878 |
| Cavity | A878 |
| Factory set pressrue BAR | 350.000 |
| Flow rate GPM | 40.0 |
| Flow rate LPM | 150.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Differential area Bi-di |
| Housing | No |
| Housing | No |
| Installation type | Screw-in cartridge |
| Max working pressure BAR | 350.000 |
| Min working pressure BAR | 114.000 |
| Model Code 1 | 1CLLR100-F-35-SV-350 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Direct acting |
| Port size | None |
| Port type | Cartridge Only |
| Pressure rating BAR | 350.000 |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Recommended filtration level | 18/16/13 |
| Seal type | Viton |
| Special Features | None |
| Style | Poppet |
| Style | Poppet |