Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | External |
| Brand | Danfoss |
| Cavity | A879 |
| Cavity | SDC08-2 |
| Factory set pressrue BAR | 40.000 |
| Flow rate GPM | 0.3 |
| Flow rate LPM | 1.200 |
| Flow rate LPM | 1.2 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Pressure Relief Valve |
| Function | Direct acting |
| Housing | No |
| Housing | No |
| Installation type | Screw-in cartridge |
| Leakage | 0.3 ml/min [5 drops/min] |
| Max working pressure BAR | 100.000 |
| Min working pressure BAR | 7.000 |
| Model Code 1 | 1DR2-P-10-S-40 |
| Number of valve ports | 2 |
| Operating temperature | -40C to 120C (-40F to 349F) |
| Operation | Direct acting |
| Port Size | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 400.000 |
| Pressure rating BAR | 400 |
| Pressure rating PSI | 5800 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
| Style | Poppet |
| Valve torque into cavity | 45 Nm |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |