Product specifications
Characteristic | Value |
|---|---|
| Cavity | C-12-2 |
| Flow rate GPM | 30.0 |
| Fluid compatibility | MIL-H-5606 SAE 10 SAE 20 etc |
| Function | Direct acting |
| Housing | Yes |
| Installation type | Screw-in cartridge |
| Model Code 1 | RV1-12-S-S-4G-40-XXX |
| Port size | 1/2" BSP |
| Pressure rating BAR | 350 |
| Pressure rating PSI | 5000 |
| Style | Poppet |