Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | 1AR150-P-4W-40-S-377-SM-XXX |
| Product height in | 5.720 |
| Product height mm | 145.288 |
| Product length in | 2.000 |
| Product length mm | 50.800 |
| Product width in | 2.000 |
| Product width mm | 50.800 |