1CLLR100F35S-SP180BAR@40L/MIN RELIEF, 1CLLR100-F-35-S-180-product-details

1CLLR100F35S-SP180BAR@40L/MIN RELIEF, 1CLLR100-F-35-S-180

407AA03344A

Model code: 1CLLR100-F-35-S-180


Tools

Product specifications

Characteristic
Value
Description
Adjustment typeSCREWScrew
BrandDANFOSSDanfoss
CavityA878A878
Factory set pressrue BAR180.000
Flow rate LPM150.000
Fluid compatibilityMIL-H-5606, SAE10, SAE20, ETCMIL-H-5606, SAE10, SAE20, etc
FunctionPRESSURE RELIEF VALVEPressure Relief Valve
HousingNONo
Installation typeSCREW-IN CARTRIDGEScrew-in Cartridge
Leakage5 CC/MIN5 cc/min
Max working pressure BAR350.000
Min working pressure BAR114.000
Model Code 11CLLR100-F-35-S-180
Number of housing ports22
Number of valve ports22
OperationDIRECT ACTINGDirect acting
Port SizeNONENone
Port TypeCARTRIDGE ONLYCartridge Only
Pressure rating BAR350.000
Product height in1.000
Product height mm25.400
Product length in4.140
Product length mm105.156
Product width in1.000
Product width mm25.4
Recommended filtration level18/16/1318/16/13
Seal typeBUNA-NBuna-N
StylePOPPETPoppet