Product specifications
Characteristic | Value |
|---|---|
| Brand | Vickers by Danfoss |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Reducing/Relieving Valves |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Model Code 1 | RV10-POP |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Port size | None |
| Port type | Cartridge Only |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Poppet |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |