Log in
Skip to main content
Products
Product configurators
Tools
Download center
Where to buy
Support
Open search
Close search
Home
Products
Hydraulic valves
Cartridge valves
Sequence and unloading valves
02-170430
PSV1-10-S-6T-6/
02-170430
Where to buy
Export PDF
Tools
Add to comparison
02-170430
Product details
Documents
Certificates
Visuals
Spare parts
Accessories
Product specifications
Characteristic
Value
Product height in
5.550
Product height mm
140.970
Product length in
2.970
Product length mm
75.438
Product width in
2.000
Product width mm
50.8