PSV4-8-S-0-30-8
02-200359
Tools02-200359 Product specifications
Characteristic | Value |
|---|
| Brand | Vickers by Danfoss |
| Product height in | 0.870 |
| Product height mm | 22.098 |
| Product length in | 4.420 |
| Product length mm | 112.268 |
| Product width in | 0.870 |
| Product width mm | 22.098 |