Product specifications
Characteristic | Value |
---|---|
Adjustment type | Fixed |
Brand | Danfoss |
Cavity | A6610 |
Factory set pressrue BAR | 26.750 |
Flow rate lpm | 30.000 |
Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
Function | Pressure Sequence Valve |
Housing | No |
Installation type | Screw-in Cartridge |
Leakage | 0.3 cc/min |
Max working pressure BAR | 50.000 |
Min working pressure BAR | 3.500 |
Model Code | 1PSC30-N-2S-A9B |
Model code 1 | 1PSC30-N-2-S-A9B |
Number of housing ports | 3 |
Number of valve ports | 3 |
Operating temperature | -30 C to 90 C (-22 to 194 F) |
Operation | Direct acting |
Port Size | None |
Port type | Cartridge Only |
Pressure rating BAR | 350.00 |
Recommended filtration level | 18/16/13 |
Seal Type | Buna-N |
Special features | None |
Style | Spool |