Product specifications
Characteristic | Value |
|---|---|
| Adjustment type | Internal |
| Brand | Danfoss |
| Cavity | C-10-3 |
| Factory set pressrue BAR | 41.000 |
| Factory set pressrue PSI | 601.000 |
| Flow rate gpm | 4.00 |
| Flow rate LPM | 15.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Pressure Reducing/Relieving Valves |
| Housing | No |
| Housing material | None |
| Installation type | Screw-in Cartridge |
| Leakage | 164 cc/min |
| Max working pressure BAR | 85.000 |
| Max working pressure PSI | 1236.000 |
| Min working pressure BAR | 14.000 |
| Min working pressure PSI | 204.000 |
| Model Code 1 | PRV1-10-I-0-12-XXX |
| Number of housing ports | 3 |
| Number of valve ports | 3 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Direct acting |
| Port size | None |
| Port type | Cartridge Only |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 3.890 |
| Product length mm | 98.806 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Spool |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
