Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-20-2 |
| Coil series | J Series |
| Coil termination | DIN 43650 |
| Diode | No |
| Flow rate GPM | 60.00 |
| Flow rate LPM | 227.000 |
| Fluid Compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Solenoid Valve |
| Housing | Yes |
| Housing material | Aluminum |
| Installation type | Screw-in Cartridge |
| Leakage | Less than 5 drops/min |
| Model Code 1 | SV2-20-C-A-16T-115A-G |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Electrically operated |
| Override type | None |
| Port size | 1" |
| Port type | SAE |
| Pressure rating BAR | 210.00 |
| Pressure rating PSI | 3000.00 |
| Product height in | 6.500 |
| Product height mm | 165.100 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product width in | 3.250 |
| Product width mm | 82.550 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | 2-Way, 2-Position, Poppet, NC |
| Torque into aluminium cavity | 128-155 Nm |
| Voltage | 115 V |
| Voltage type | AC |
