Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV3-16-O-A-12H-24D-G |
| Product height in | 6.510 |
| Product height mm | 165.354 |
| Product length in | 3.500 |
| Product length mm | 88.900 |
| Product width in | 2.500 |
| Product width mm | 63.500 |
