Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | Vickers by Danfoss | |
| Cavity | C-8-2 | |
| Coil series | P Series | |
| Coil termination | None | |
| Flow rate GPM | 10.00 | |
| Flow rate LPM | 38.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc | |
| Function | Solenoid Valve | |
| Housing | No | |
| Installation type | Screw-in Cartridge | |
| Leakage | 5 drops/min | |
| Model Code 1 | SV15-8-V-C-0-00 | |
| Number of valve ports | 2 | |
| Operating temperature | -40 C to 120 C (-40 to 248 F) | |
| Operation | Electrically operated | |
| Override type | None | |
| Port type | Cartridge Only | |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Product height in | 1.640 | |
| Product height mm | 41.656 | |
| Product length in | 3.360 | |
| Product length mm | 85.344 | |
| Product width in | 1.250 | |
| Product width mm | 31.750 mm | |
| Recommended filtration level | 18/16/13 | |
| Seal type | Viton | |
| Special features | None | |
| Style | Poppet | |
| Torque into aluminium cavity | 34-41 Nm | |
| Torque into steel cavity | 34-41 Nm | |
| Working pressure max BAR | 350 | |
| Working pressure max PSI | 5000 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
