Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-12-2 |
| Coil series | H Series |
| Coil termination | Deutsch Male |
| Diode | No |
| Flow rate LPM | 114.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Solenoid Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Model Code 1 | SV13-12-O-0-12D-N-H |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 120 C (-40 to 248 F) |
| Operation | Electrically operated |
| Override type | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Product height in | 2.920 |
| Product height mm | 74.168 |
| Product length in | 4.130 |
| Product length mm | 104.902 |
| Product width in | 1.530 |
| Product width mm | 38.862 |
| Recommended filtration level | 18/16/13 |
| Seal Type | Buna-N |
| Special features | None |
| Style | 2-Way 2-Position Normally Open |
| Voltage | 12 V |
| Voltage type | DC |