Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-8-2 |
| Coil series | P Series |
| Coil termination | Deutsch M, DT04-2P, Integrated |
| Diode | Yes |
| Flow rate LPM | 60.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Solenoid Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Model Code 1 | SBV11-8-C-0-24BNP |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 100 C (-40 to 212 F) |
| Operation | Electrically operated |
| Override type | None |
| Port Type | Cartridge Only |
| Pressure rating BAR | 350.00 |
| Product height in | 1.640 |
| Product height mm | 41.656 |
| Product length in | 3.090 |
| Product length mm | 78.486 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | Bi-Directional 2-Way 2-Position Normally Closed |
| Voltage | 24 V |
| Voltage type | DC |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
