Product specifications
Characteristic | Value | Description |
|---|---|---|
| Brand | DANFOSS | Danfoss |
| Cavity | C-8-2 | C-8-2 |
| Coil series | P SERIES | P Series |
| Coil termination | DEUTSCH MALE | Deutsch Male |
| Diode | NO | No |
| Flow rate GPM | 0.25 | |
| Flow rate LPM | 1.000 | |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, ETC | MIL-H-5606, SAE10, SAE20, etc |
| Function | SOLENOID VALVE | Solenoid Valve |
| Housing | NO | No |
| Installation type | SCREW-IN CARTRIDGE | Screw-in Cartridge |
| Leakage | 5 DROPS/MIN | 5 drops/min |
| Model Code 1 | SBV12-8-V-C-M-0-24D-N-P | |
| Number of housing ports | 2 | 2 |
| Number of valve ports | 2 | 2 |
| Operating temperature | -40 C TO 120 C (-40 TO 248 F) | -40 C to 120 C (-40 to 248 F) |
| Operation | ELECTRICALLY OPERATED | Electrically operated |
| Override type | KNOB TYPE | Knob Type |
| Port size | NONE | None |
| Port type | CARTRIDGE ONLY | Cartridge Only |
| Pressure rating BAR | 350.00 | |
| Pressure rating PSI | 5000.00 | |
| Recommended filtration level | 18/16/13 | 18/16/13 |
| Seal type | VITON | Viton |
| Special features | NONE | None |
| Style | POPPET | Poppet |
| Torque into aluminium cavity | 34-41 NM | 34-41 Nm |
| Torque into steel cavity | 34-41 NM | 34-41 Nm |
| Voltage | 24 | 24 V |
| Voltage type | DC | DC |
| Working pressure max bar | 350 | |
| Working pressure max psi | 5000.00 |