Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Cavity | C-10-2 |
| Flow rate LPM | 79.000 |
| Fluid compatibility | MIL-H-5606, SAE10, SAE20, etc |
| Function | Solenoid Valve |
| Housing | No |
| Installation type | Screw-in Cartridge |
| Leakage | 5 drops/min |
| Model Code 1 | SLP13-10-C-0-24D-N-K |
| Number of housing ports | 2 |
| Number of valve ports | 2 |
| Operating temperature | -40 C to 100 C (-40 to 212 F) |
| Operation | Electrically operated |
| Override type | None |
| Pressure rating BAR | 350.00 |
| Recommended filtration level | 18/16/13 |
| Seal type | Buna-N |
| Special features | None |
| Style | 2-Way, 2-Position, Poppet, NC |
| Voltage | 24 V |
| Voltage type | DC |
| Working pressure max bar | 350 |