Product specifications
Characteristic | Value |
|---|---|
| Installation type | Screw-in Cartridge |
| Model Code 1 | PFRD-16-U-0-110-30 |
| Product height in | 1.500 |
| Product height mm | 38.100 |
| Product length in | 4.490 |
| Product length mm | 114.046 |
| Product width in | 1.500 |
| Product width mm | 38.100 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
