Product specifications
Characteristic | Value | Description |
|---|---|---|
| CC Compatible | 1 | Yes |
| Certification | 00 | N/A |
| Ex Application | 0 | N/A |
| External Pilot Port Size | M5 | M16x1.5 |
| Inquiry Tracking Number | 2007060505 | 2007060505 |
| Marking | 0 | N/A |
| Pre R2 Number | N/A | |
| Product Category | 1 | Standard Part |
| Product Type | SVS_PVPC | PVPC |
| PVPC Type | E | External Pilot Supply |
| SAME AS MATERIAL | N/A | |
| Thread Size | M4 | M14x1.5 |
| Thread Type | M | Metric [ISO 6149-1] |
| Valve Family | 1 | PVG16-48 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |