Product specifications
Characteristic | Value | Description |
|---|---|---|
| Addon Interface | Z | Manifold Multivalve (PVBZ-HD |
| Certification | 00 | N/A |
| Connector Type | 1 | 1x2 AMP JPT |
| Continous System Pressure | H | 210 |
| Customer Specific Attributes | N/A | |
| Ex Application | 0 | N/A |
| Inquiry Tracking Number | 2010101217 RTP1 | 2010101217 RTP |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Maximum System Pressure Peaks | I | 250 |
| Port Connection Type | M | Metric [ISO 6149-1] |
| Pre R2 Number | N/A | |
| Primer | 0 | N/A |
| Product Category | 1 | Standard Part |
| Product type | SVS_PVBD | Work Module Add-Ons |
| SAME AS MATERIAL | N/A | |
| Shock Valve Facility | 1 | 1 x PVLP63 Cavity |
| Voltage | 2 | 12 |
| Voltage | 2 | 12 |
| Work Port Size | M7 | M22x1.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |