Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 233,100 N | |
| Inquiry Tracking Number | 2009031915 RTP14 | 2009031915 RT |
| Material | ASTM A401 OIL | ASTM A401 OIL |
| Number of active Coils | 13,80 PC | |
| Pre R2 Number | N/A | |
| Remarks | TEMPERED CHROME SILICON | TEMPER |
| SAME AS MATERIAL | N/A | |
| Spring, Inside Diameter | 8,1300 mm | |
| Spring, Length Test | 38,1000 mm | |
| Spring, Length unloaded | 58,7000 mm | |
| Spring, Outside Diameter | 12,1900 mm | |
| Spring, Rate | 11,300 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,0300 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |