Product specifications
Characteristic | Value | Description |
|---|---|---|
| Characteristic | MFG PER ES-1279 | MFG PER ES-127 |
| Material | NBR70, ES-1280 | NBR70, ES-1280 |
| O-Ring, Cross Section | 1,7800 mm | |
| O-Ring, Inside Diameter | 23,5200 mm | |
| Remarks | ARP 568 UNIFORM DASH NO -021 | A |
| Standard | N/A | |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |