Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anticavitation | 1 | Yes |
| Cavity | P | PVLP63 |
| Cavity | P | PVLP63 |
| Certification | 00 | N/A |
| Ex Application | A | Ex h I/II |
| Inquiry Tracking Number | 2011112211 RTP10 | 2011112211 RT |
| Manual Override | 2 | Allen Key |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Minimum Pressure | 000 | N/A |
| Plug Interface | 0 | N/A |
| Plug type | Parts in Body | |
| Plug Type | B | Parts in Body |
| Pre R2 Number | N/A | |
| Pressure Setting | 265 | 265 |
| PRESSURE SETTING | 265 | |
| Product Category | 2 | Restricted Part |
| Product Type | SVS_PVLP | PVLP |
| SAME AS MATERIAL | N/A | |
| Setting Type | F | Fixed |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |