Product specifications
Characteristic | Value | Description |
|---|---|---|
| CAN Protocol | 0 | N/A |
| CAN Termination | 0 | N/A |
| Certification | 00 | N/A |
| Color code of the coding | 0 | N/A |
| Connector Type 2 | 0 | N/A |
| Connector Variants (DIN, Deutsch, AMP,#) | 0 | N/A |
| Distance from Tie Rod hole to Bottom Surface of the Bracket | 46 | 46 |
| Ex Application | A | Ex h I/II |
| Inquiry Tracking Number | 2015010507 | 2015010507 |
| Interface/connection type | 00 | N/A |
| Length | 115 | 115 |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Material | S | Steel |
| Material | S | Steel |
| Mounting bracket for PVG16, 32, 48, 100, 128, 256 | 16 | 16.5 |
| Number of modules/connections available | 00 | N/A |
| Number of Mounting Holes | 02 | 2 |
| Pre R2 Number | N/A | |
| Product Category | 1 | Standard Part |
| Product Type | SVS_ACC | Accessories |
| PVPX Coil | 0 | N/A |
| SAME AS MATERIAL | N/A | |
| Termination | 0 | N/A |
| What kind of accessory (Bracket, Cable, Lever, Service kit#) | B | Bracket |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |