Product specifications
Characteristic | Value | Description |
|---|---|---|
| CC Compatible | 1 | Yes |
| Certification | 00 | N/A |
| Ex Application | 0 | N/A |
| External Pilot Port Size | B2 | G1/4 |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Product Category | 7 | Not in Configurator |
| Product type | SVS_PVPC | PVPC |
| PVPC Type | E | External Pilot Supply |
| Thread size | B2 | G1/4 |
| Thread Size | B2 | G1/4 |
| Thread type | B | BSP [DIN 3852-2] |
| Thread Type | B | BSP [DIN 3852-2] |
| Valve Family | E | ECO80LS |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |