Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 120,000 N |
| Inquiry Tracking Number | 2017010328 |
| Material | OTEVA 70SC S |
| Number of active Coils | 2,40 PC |
| Pre R2 Number | N/A |
| Remarks | SHOTPEENED |
| SAME AS MATERIAL | N/A |
| Spring, Inside Diameter | 16,1000 mm |
| Spring, Length Test | 24,0000 mm |
| Spring, Length unloaded | 25,8100 mm |
| Spring, Outside Diameter | 22,7000 mm |
| Spring, Rate | 66,400 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 3,3000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |