Product specifications
Characteristic | Value |
|---|---|
| CAN Termination | N/A |
| Certification | N/A |
| Color code of the coding | N/A |
| Connector Type 2 | N/A |
| Ex Application | N/A |
| Interface | PVP |
| Interface/connection type | PVP |
| Length | N/A |
| Marking | N/A |
| Marking | N/A |
| Material | N/A |
| Material | N/A |
| Number of modules/connections available | 1 |
| Product Category | Standard Part |
| Product Type | Service Kits |
| PVPX Coil | 1x2 DIN |
| Specific usage of the spare part | PVPX Coil |
| Termination | N/A |
| Valve Family | N/A |
| Voltage | 24 |
| Voltage | 24 |
| Which type of Service kit is needed | Service Kit |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |