Product specifications
Characteristic | Value | Description |
|---|---|---|
| Cavity | H | PVPD128 |
| Cavity | H | PVPD128 |
| Certification | 00 | N/A |
| Connector Type | R | 1x2 DIN |
| Damping Orifice | A | 1.0 |
| Ex Application | 0 | N/A |
| Function | U | Normally Open |
| Function | U | Normally Open |
| Manual Override | 0 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Primer | Q | Passivation - Transparent |
| Product Category | 1 | Standard Part |
| Product type | SVS_ULOA | Unloading Valve |
| Unloading Type | E | Electrical |
| Voltage | 4 | 24 |
| Voltage | 4 | 24 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |