Product specifications
Characteristic | Value | Description |
---|---|---|
Cavity | H | PVPD128 |
Certification | 00 | N/A |
Connector Type | 0 | N/A |
Damping Orifice | A | 1.0 |
Ex Application | 0 | N/A |
Function | 0 | N/A |
Manual Override | 0 | N/A |
Marking | 0 | N/A |
Primer | Q | Passivation - Transparent |
Product Category | 1 | Standard Part |
Product type | SVS_ULOA | Unloading Valve |
Unloading Type | H | Hydraulic |
Voltage | 0 | N/A |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |