Product specifications
Characteristic | Value |
|---|---|
| Anticavitation | Yes |
| Cavity | PVLP63 |
| Cavity | PVLP63 |
| Certification | N/A |
| Ex Application | Ex h I/II |
| Manual Override | Allen Key |
| Marking | N/A |
| Marking | N/A |
| Minimum Pressure | N/A |
| Plug Interface | N/A |
| Plug type | Parts in Body |
| Plug Type | Parts in Body |
| Pressure Setting | 300 |
| PRESSURE SETTING | 300 |
| Product Category | Restricted Part |
| Product Type | N/A |
| Setting Type | Fixed |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |