Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 14,200 N | |
| Material | CHROME SILICONE | CHROME SILICON |
| Number of active Coils | 6,20 PC | |
| Remarks | WIND DIRECTION: RIGHT HAND | WIN |
| Spring, Inside Diameter | 4,5000 mm | |
| Spring, Length Test | 9,2000 mm | |
| Spring, Length unloaded | 14,2100 mm | |
| Spring, Outside Diameter | 5,9000 mm | |
| Spring, Rate | 2,800 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 0,7000 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |