Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 83,800 N |
| Material | CHROME SILICON |
| Number of active Coils | 10,60 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 8,7000 mm |
| Spring, Length Test | 38,1000 mm |
| Spring, Length unloaded | 46,4000 mm |
| Spring, Outside Diameter | 12,5000 mm |
| Spring, Rate | 10,000 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 1,9000 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |