Product specifications
Characteristic | Value |
---|---|
Force at Test Length | 3,559 N |
Material | 17-7 STAI |
Number of active Coils | 2,30 PC |
Remarks | WIN |
Spring, Inside Diameter | 6,2738 mm |
Spring, Length Test | 6,5786 mm |
Spring, Length unloaded | 8,6106 mm |
Spring, Outside Diameter | 7,4930 mm |
Spring, Rate | 1,751 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 0,6096 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |