Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 17,700 N |
| Material | CHROME VANADIU |
| Number of active Coils | 12,30 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 3,0800 mm |
| Spring, Length Test | 12,6000 mm |
| Spring, Length unloaded | 17,3800 mm |
| Spring, Outside Diameter | 4,5000 mm |
| Spring, Rate | 3,700 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,7100 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |