Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 1,300 N |
| Material | 17-7 STAI |
| Number of active Coils | 7,00 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 3,9300 mm |
| Spring, Length Test | 6,6800 mm |
| Spring, Length unloaded | 9,3900 mm |
| Spring, Outside Diameter | 4,7500 mm |
| Spring, Rate | 0,500 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 0,4100 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |