Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 77,400 N | |
| Material | 17-7PH STAINLESS STEEL | 17-7PH |
| Number of active Coils | 5,90 PC | |
| Remarks | WIND DIRECTION: RIGHT HAND | WIN |
| Spring, Inside Diameter | 24,4100 mm | |
| Spring, Length Test | 29,0100 mm | |
| Spring, Length unloaded | 62,9000 mm | |
| Spring, Outside Diameter | 28,8900 mm | |
| Spring, Rate | 2,300 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 2,2400 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |