Product specifications
Characteristic | Value |
|---|---|
| Force at Test Length | 114,600 N |
| Material | CHROME SILICON |
| Number of active Coils | 12,30 PC |
| Remarks | WIN |
| Spring, Inside Diameter | 8,6400 mm |
| Spring, Length Test | 39,5000 mm |
| Spring, Length unloaded | 49,9100 mm |
| Spring, Outside Diameter | 12,7000 mm |
| Spring, Rate | 11,000 N/mm |
| Spring, Type | HELICAL CO |
| Standard Class Level | N/A |
| Wire, Diameter | 2,0300 mm |
| Wire, Form | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |