Product specifications
Characteristic | Value | Description |
|---|---|---|
| Force at Test Length | 49,100 N | |
| Material | CHROME SILICON | CHROME SILICON |
| Number of active Coils | 5,60 PC | |
| Remarks | WIND DIRECTION: RIGHT HAND | WIN |
| Spring, Inside Diameter | 8,5000 mm | |
| Spring, Length Test | 17,5000 mm | |
| Spring, Length unloaded | 21,9500 mm | |
| Spring, Outside Diameter | 11,6500 mm | |
| Spring, Rate | 11,000 N/mm | |
| Spring, Type | HELICAL COMPRESSION | HELICAL CO |
| Standard Class Level | N/A | |
| Wire, Diameter | 1,5700 mm | |
| Wire, Form | ROUND | ROUND |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |