Product specifications
Characteristic | Value |
---|---|
Force at Test Length | 102,300 N |
Material | TEMPE |
Number of active Coils | 14,80 PC |
Remarks | WIND |
Spring, Inside Diameter | 8,0800 mm |
Spring, Length Test | 38,1000 mm |
Spring, Length unloaded | 46,3000 mm |
Spring, Outside Diameter | 12,1400 mm |
Spring, Rate | 12,400 N/mm |
Spring, Type | HELICAL CO |
Standard Class Level | N/A |
Wire, Diameter | 2,0300 mm |
Wire, Form | ROUND |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |