Product specifications
Characteristic | Value |
|---|---|
| Characteristic | N/A |
| Material | NBR90, ES-128 |
| O-Ring, Cross Section | 3,0000 mm |
| O-Ring, Inside Diameter | 24,0000 mm |
| Remarks | N/A |
| Standard | N/A |
| Standard Class Level | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |