Product specifications
Characteristic | Value | Description |
---|---|---|
Anticavitation | 1 | Yes |
Cavity | P | PVLP63 |
Cavity | P | PVLP63 |
Certification | 00 | N/A |
Ex Application | A | Ex h I/II |
Manual Override | 0 | N/A |
Marking | 0 | N/A |
Marking | 0 | N/A |
Minimum Pressure | 000 | N/A |
PRESSURE SETTING | 050 | 50 |
Plug Interface | 0 | N/A |
Plug Type | B | Parts in Body |
Plug type | Parts in Body | |
Pressure Setting | 050 | 50 |
Product Category | 1 | Standard Part |
Product type | SVS_PVLP | PVLP |
Setting Type | F | Fixed |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |