Product specifications
Characteristic | Value | Description |
|---|---|---|
| Anticavitation | 1 | Yes |
| Cavity | P | PVLP63 |
| Cavity | P | PVLP63 |
| Certification | 00 | N/A |
| Ex Application | A | Ex h I/II |
| Manual Override | 0 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Minimum Pressure | 000 | N/A |
| Plug Interface | 0 | N/A |
| Plug type | Parts in Body | |
| Plug Type | B | Parts in Body |
| Pressure Setting | 063 | 63 |
| PRESSURE SETTING | 063 | 63 |
| Product Category | 1 | Standard Part |
| Product type | SVS_PVLP | PVLP |
| Setting Type | F | Fixed |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
