Product specifications
Characteristic | Value | Description |
|---|---|---|
| Cavity | 2 | SDC08-2 |
| Cavity | 2 | SDC08-2 |
| Certification | CS | ISO13849 Compliant |
| Connector Type | R | 1x2 DIN |
| Continous System Pressure | L | 350 |
| Ex Application | 0 | N/A |
| Function | C | Normally Closed |
| Function | C | Normally Closed |
| IP Rating | 5 | IP65 |
| Manual Override | 0 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Monitoring | 0 | N/A |
| Product Category | 1 | Standard Part |
| Product Type | N/A | |
| Valve Family | 1 | PVG16-48 |
| Voltage | 2 | 12 |
| Voltage | 2 | 12 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |