Product specifications
Characteristic | Value | Description |
|---|---|---|
| CC Compatible | 0 | N/A |
| Certification | 00 | N/A |
| Ex Application | 0 | N/A |
| External Pilot Port Size | 00 | N/A |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Product Category | 2 | Restricted Part |
| Product Type | SVS_PVPC | PVPC |
| PVPC Type | P | Pilot Shut-Off |
| Thread size | B2 | G1/4 |
| Thread Size | B2 | G1/4 |
| Thread type | B | BSP [DIN 3852-2] |
| Thread Type | B | BSP [DIN 3852-2] |
| Valve Family | 1 | PVG16-48 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |