Product specifications
Characteristic | Value | Description |
|---|---|---|
| CC Compatible | 0 | N/A |
| Certification | 00 | N/A |
| Ex Application | 0 | N/A |
| External Pilot Port Size | S4 | #5 - 1/2-20 UNF |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Product Category | 1 | Standard Part |
| Product Type | SVS_PVPC | PVPC |
| PVPC Type | C | Ext. Pilot Sup. w. Check Val |
| Thread size | S4 | #5 - 1/2-20 UNF |
| Thread Size | S4 | #5 - 1/2-20 UNF |
| Thread type | S | SAE [ISO 11926-1] |
| Thread Type | S | SAE [ISO 11926-1] |
| Valve Family | 1 | PVG16-48 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |