Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | 2 | PVG128-256 |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| T0 Facility | R | T0 Required |
| Shock Valve Facility | 0 | N/A |
| LS Relief | 0 | No |
| Pilot Pressure | 0 | N/A |
| Primer | Q | Passivation - Transparent |
| Mounting Thread Size | MC | M12 |
| Width | 36 | 36.5 |
| Left Tie Rod Length | 03A | 36.5 |
| Right Tie Rod Length | 03A | 36.5 |
| Port Connection Type | 0 | N/A |
| Tank Port Size | 00 | N/A |
| Tank Port Placement | 0 | N/A |
| Inlet Compensator/Unloader | 0 | N/A |
| Additional Feature 2 | 00 | N/A |
| Additional Feature 3 | 00 | N/A |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Left Interface | T | PVG256-Oring-T0 |
| Right Interface | K | PVG32-Flat-T0 |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | 0 | N/A |
| Dynamic Response (Damping) | 0 | N/A |
| Full flow dump Facility | 0 | N/A |
| Material | N | Iron Nodular Cast |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Certification | 00 | N/A |
| Additional Feature 1 | 00 | N/A |
| Additional Feature 2 | 00 | N/A |
| Additional Feature 3 | 00 | N/A |
| Additional Feature 4 | 00 | N/A |
| Bottom Interface | L | Mounting Feet A/B |
| Certification | 00 | N/A |
| Continous System Pressure | L | 350 |
| Dynamic Response (Damping) | 0 | N/A |
| Ex Application | A | Ex h I/II |
| Full flow dump Facility | 0 | N/A |
| Inlet Compensator/Unloader | 0 | N/A |
| Left Interface | T | PVG256-Oring-T0 |
| Left Tie Rod Length | 03A | 36.5 |
| LS Dump Facility | N/A | |
| LS Relief | 0 | No |
| Marking | 0 | N/A |
| Marking | 0 | N/A |
| Material | N | Iron Nodular Cast |
| Material | N | Iron Nodular Cast |
| Maximum System Pressure Peaks | M | 400 |
| Module Type | M | Mid Module |
| Mounting Thread Size | MC | M12 |
| Pilot Pressure | 0 | N/A |
| Port Connection Type | 0 | N/A |
| Primer | Q | Passivation - Transparent |
| Product Category | 1 | Standard Part |
| Product Type | N/A | |
| Right Interface | K | PVG32-Flat-T0 |
| Right Tie Rod Length | 03A | 36.5 |
| Shock Valve Facility | 0 | N/A |
| T0 Facility | R | T0 Required |
| Tank Port Placement | 0 | N/A |
| Tank Port Size | 00 | N/A |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | S | Through Hole |
| Top Interface | 0 | N/A |
| Valve Family | 2 | PVG128-256 |
| Width | 36 | 36.5 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |