Product specifications
Characteristic | Value | Description |
|---|---|---|
| Module Type | M | Mid Module |
| Valve Family | A | PVG100 |
| Continous System Pressure | L | 350 |
| Maximum System Pressure Peaks | M | 400 |
| T0 Facility | C | T0 Compatible |
| Shock Valve Facility | 1 | 1 x PVLP63 Cavity |
| LS Relief | 0 | No |
| Pilot Pressure | 0 | N/A |
| Primer | 0 | N/A |
| Mounting Thread Size | MC | M12 |
| Width | 58 | 58 |
| Left Tie Rod Length | 034 | 34 |
| Right Tie Rod Length | 000 | 0 |
| Port Connection Type | S | SAE [ISO 11926-1] |
| Tank Port Size | SB | #20 - 1 5/8-12 UN |
| Tank Port Placement | T | Top |
| Inlet Compensator/Unloader | 0 | N/A |
| Additional Feature 2 | 00 | N/A |
| Additional Feature 3 | 00 | N/A |
| Tie Rod Type Left | S | Through Hole |
| Tie Rod Type Right | C | Countersunk Hole |
| Left Interface | P | PVG100-Oring-T0 |
| Right Interface | K | PVG32-Flat-T0 |
| Bottom Interface | L | Mounting Feet A/B |
| Top Interface | T | Threaded Ports |
| Dynamic Response (Damping) | 0 | N/A |
| Full flow dump Facility | 0 | N/A |
| Material | N | Iron Nodular Cast |
| Product Category | 1 | Standard Part |
| Marking | 0 | N/A |
| Ex Application | 0 | N/A |
| Certification | 00 | N/A |
| Additional Feature 1 | 00 | N/A |
| Additional Feature 4 | 00 | N/A |
| LS Dump Facility | N/A | |
| Marking | 0 | N/A |
| Material | N | Iron Nodular Cast |
| Product Type | N/A |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |